
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Cartridge Valve |
Style |
N/A Ball |
Model Code Description |
N/A RV08A-01-C-V-15 |
Size |
N/A 08 |
Operating Pressure |
N/A 420 bar6000 psi |
Internal Leakage at 6000 PSI Pressure |
N/A ≤2 drops/min |
Internal Leakage at 420 bar Pressure |
N/A 0.10 cc/min |
Fluid Operating Temperature Range |
N/A -20 to 120 ºC-4 to 248 ºF |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A
21/19/16 or Cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC08-2 |
Cavity Rougher Tool |
N/A 02580090 |
Cavity Finisher Tool |
N/A 02580091 |
Cartridge Weight |
N/A 0.06 kg0.13 lb |
Cartridge Material |
N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Buna N or Viton® o-rings. PTFE back-up rings. |
Seal Kits (Buna-N) |
N/A FS082-N P/N: 03033920 |
Seal Kits (Viton®) |
N/A FS082-V P/N: 03051756 |
Seal Material |
N/A Viton® |
Body Material |
N/A Cartridge only |
Valve Model |
N/A RV08A-01 |
Back-Up Ring Material |
N/A Polytetrafluoroethylene (PTFE) |
Number of Ports/Ways |
N/A 6 |
Ports |
N/A SAE |
Medium |
N/A Mineral-Based Oils or Synthetics with Lubricating Properties |
Operating Temperature [Max] |
N/A 120 ºC248 ºF |
Nominal Flow |
N/A 10 gpm38 L/min |
Cracking Pressure |
N/A 1 bar15 psi |
Hex Size |
N/A 7/8 in |
Torque |
N/A 25 to 30 N·m18.5 to 22 ft·lb |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD |
Product |
N/A CARTRIDGE VALVES |
Standard Line Bodies
|
N/A
|
Operation
|
N/A The RV08A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction. The valve remains closed by bias spring until sufficient pressure is applied at port 1 at which time the ball lifts off the seat and allows flow from port 1 to port 2. |