
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
A screw-in cartridge, adjustable variable orifice, hydraulic flow restrictor valve, non-pressure compensated.
Unit of Measure
Specifications
Type |
N/A Flow Control Valve |
Model Code Description |
N/A SD10-01-AS8-N-V |
Operating Pressure |
N/A 420 bar6000 psi |
Nominal Flow |
N/A Up to 42 gpm160 L/min |
Adjustment Torque Required at 3000 psi |
N/A 1.25 lbf·ft |
Adjustment Torque Required at 210 bar |
N/A 1.7 N·m |
Adjustment Torque Required at 5000 psi |
N/A 2.21 lbf·ft |
Adjustment Torque Required at 350 bar |
N/A 3.0 N·m |
Minimum Fluid Operating Temperature |
N/A -20 ºC-4 ºF |
Maximum Fluid Operating Temperature |
N/A 120 ºC248 ºF |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A
21/19/16 or Cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
Cavity |
N/A FC10-2 |
Rougher Cavity Tools |
N/A 02580274 |
Finisher Cavity Tools |
N/A 02580274 |
Cartridge Weight |
N/A 0.16 kg0.35 lb |
Cartridge Material |
N/A Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Anodized Aluminum Knobs (Option H), Buna N or Viton® O-Rings, and PTFE Back-Up Rings |
Style |
N/A Needle, Poppet Type |
Connection Type |
N/A SAE-6 |
Size |
N/A 10 |
Installation |
N/A No Orientation Restrictions |
Body Material |
N/A Aluminum |
Seals |
N/A Buna-N |
Adjustment Options |
N/A Allen Head (HEX 5/32 in.) |
Port Size |
N/A SAE-8 Ports |
BUn |
N/A EA |
|
N/A The SD10-01 controls flow in either direction from fully open to leaktight shut-off by turning the adjustment feature clock-wise. Flow is non-pressure compensated. |
|
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-FLOW CONTROL |
Product |
N/A CARTRIDGE VALVES |