
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Flow Control Valve |
Model Code Description |
N/A ST10-01-C-N-11 |
Operating Pressure |
N/A 350 bar5000 psi |
Nominal Flow |
N/A Up to 12 gpm45 L/min |
Minimum Fluid Operating Temperature |
N/A -20 ºC-4 ºF |
Maximum Fluid Operating Temperature |
N/A 120 ºC248 ºF |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A
21/19/16 or Cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
Cavity |
N/A FC10-4 |
Rougher Cavity Tools |
N/A 02580249 |
Finisher Cavity Tools |
N/A 02582048 |
Cartridge Weight |
N/A 0.122 kg0.27 lb |
Cartridge Material |
N/A Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Buna N or Viton® O-Rings, and PTFE Back-Up Rings |
Style |
N/A Flow Divider/Combiner, Spool Type |
Connection Type |
N/A Cartridge Only |
Size |
N/A 10 |
Installation |
N/A No Orientation Restrictions |
Seals |
N/A Buna-N |
Ratio Port 3 |
N/A 50 % |
Ratio Port 4 |
N/A 50 % |
Dividing Synchronization Flow Rate 2 - 4 at 100 bar |
N/A 0.18 gpm |
Dividing Synchronization Flow Rate 2 - 4 at 1450 psi |
N/A 0.7 L/min |
Max Inlet Flow |
N/A 2 gpm7.6 L/min |
Combining Synchronization Flow Rate 2 - 4 at 100 bar |
N/A 0.18 gpm |
Combining Synchronization Flow Rate 2 - 4 at 1450 psi |
N/A 0.7 L/min |
Input Flow [Min] |
N/A Not less than 25% of Nominal Input flow |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-FLOW CONTROL |
Product |
N/A CARTRIDGE VALVES |
Operation
|
N/A
In the dividing mode, ST10-01 divides the input flow on port 3 between ports 2 and 4, based on the specified ratio, regardless of the operating pressure. In the combining mode, the flow from ports 2 and 4 will be combined into port 3. The division or combining will be maintained even if unequal loads are placed on ports 2 and 4. |
Features
|
N/A
|