
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC Pressure Reducing Valves are direct acting and pilot operated spool types with optional pressure adjustment ranges up to 5000 psi (350 bar). They have been designed to maintain a constant secondary regulated pressure regardless of pressure variation in the primary system and have an additional relieving feature for the secondary circuit protection. Models are available for flow rates up to 26 gpm (100 l/min).
A screw-in cartridge, direct acting, poppet type relief valve intended for use as pressure limiting device in hydraulic circuits requiring low internal leakage and fast response.
Specifications
Type |
N/A Screw-In Cartridge Pressure Relief Valve |
Style |
N/A Pressure Relief, Direct Acting, Poppet Type |
Model Code Description |
N/A DB06C-01-AS4-N-180V |
Valve Model |
N/A DB06C-01 |
Ports |
N/A SAE-4 |
Body |
N/A Aluminum |
Seals |
N/A Buna-N |
Adjustment Range |
N/A 0 to 124 bar |
Adjustment Options |
N/A Allen Head (HEX 1/8 in.) |
Optional Setting |
N/A Set at 50% Maximum Pressure for the Range |
Operating Pressure |
N/A 350 bar |
Maximum Flow Rate |
N/A 19 L/min |
Internal Leakage |
N/A 5 drops/min. Maximum to 75% of Nominal Setting |
Nominal Reseat Pressure |
N/A 80% of Crack Pressure |
Minimum Fluid Operating Temperature |
N/A -29 ºC-20 ºF |
Maximum Fluid Operating Temperature |
N/A 120 ºC248 ºF |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or Cleaner (per ISO 4406) |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC06-2 |
Cavity Tools (Rougher) |
N/A 02582046 |
Cavity Tools (Finisher) |
N/A 02582047 |
Cartridge Weight |
N/A 68 g |
Cartridge Material |
N/A Steel |
Work Surface |
N/A Hardened |
Exposed Surface |
N/A Zinc Plated |
O-Ring Material |
N/A Buna-N or Viton® |
Back-Up Ring Material |
N/A Solid Thermoplastic Polyester |
Seal Kits |
N/A FS062-N, P/N: 02610184 |
Pressure Compensation |
N/A Pressure Relief |
Action Type |
N/A Direct |
Number of Ports/Ways |
N/A 4 |
End Type |
N/A SAE Port |
Valve Operator |
N/A Allen Head, Pilot |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-PRESSURE RELIEF |
Product |
N/A CARTRIDGE VALVES |
Operation
|
N/A The DB06C blocks flow from 1 to 2 until the predetermined pressure setting is reached at port 1 to lift the spring opposed poppet from its seat, allowing flow from port 1 to port 2. Pressure at port 2 is directly additive to valve pressure setting. Flow from port 2 to port 1 is checked. |
Features
|
N/A
|