
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC Relief Valves are available in direct acting poppet and pilot operated spool types with optional pressure adjustment ranges up to 6000 psi (420 bar). Models are available for flow rates up to 80 gpm (300 l/min).
A screw-in cartridge, direct acting, poppet type relief valve intended for use as pressure limiting device in hydraulic circuits which require low internal leakage and fast response to pressure changes.
Specifications
Type |
N/A Screw-In Cartridge Pressure Relief Valve |
Style |
N/A Pressure Relief, Direct Acting, Poppet Type |
Model Code Description |
N/A DB08A-01-C-N-330V100 |
Valve Model |
N/A DB08A-01 |
Body |
N/A Cartridge only |
Seals |
N/A Buna-N |
Adjustment Range |
N/A 26 to 230 bar |
Adjustment Options |
N/A Allen Head (HEX 5/32 in.) |
Optional Setting |
N/A 100 |
Operating Pressure |
N/A 420 bar |
Maximum Flow Rate |
N/A 38 L/min |
Internal Leakage |
N/A 5 drops/min. (0.25 cc/min) Maximum to 80% of Nominal Setting |
Nominal Reseat Pressure |
N/A 80% of Crack Pressure |
Actuated Spring Pressure at 1 Revolution |
N/A 18 % |
Minimum Fluid Operating Temperature |
N/A -20 ºC-4 ºF |
Maximum Fluid Operating Temperature |
N/A 120 ºC248 ºF |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or Cleaner (Per ISO 4406), Use with Filter Rated ß10 ≥ 200 |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC08-2 |
Cavity Tools (Rougher) |
N/A 02580090 |
Cavity Tools (Finisher) |
N/A 02580091 |
Cartridge Weight |
N/A 0.220 kg68 g |
Cartridge Material |
N/A Steel |
Work Surface |
N/A Hardened |
Exposed Surface |
N/A Zinc Plated |
O-Ring Material |
N/A Buna-N or Viton® |
Back-Up Ring Material |
N/A Polytetrafluoroethylene (PTFE) |
Seal Kits |
N/A FS082-N, P/N: 03033920 |
Pressure Compensation |
N/A Pressure Relief |
Action Type |
N/A Direct |
Valve Operator |
N/A Allen Head, Pilot |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-PRESSURE RELIEF |
Product |
N/A CARTRIDGE VALVES |
Operation
|
N/A The DB08A blocks flow from port 1 to port 2 until the pressure setting is reached at port 1 to lift the spring opposed poppet from its seat, allowing flow from port 1 to port 2. Pressure at port 2 is directly additive to valve pressure setting. Flow from port 2 to port 1 is checked. |
Features
|
N/A
|