
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
These valves are volume limiting flat seat valves.
At normal flow, the poppet is held open by a spring with enough force to counteract the force on the poppet created by the flow.
When the supply line is ruptured, the flow from 2 to 1 exceeds the specified flow rate, the P across the poppet creates a force greater than the spring force and closes the valve.
Specifications
Type |
N/A Hose Break Valve |
Model Code Description |
N/A RBE-SAE3/4-16-X-7GPM |
Style |
N/A Cartridge |
Weight |
N/A 0.04 lb |
Housing Type |
N/A Cartridge Only |
Design |
N/A Flat Seat Valve |
Direction of Flow (1 to 2) |
N/A Free Flow |
Medium |
N/A General Purpose Hydraulic Oil |
Fluid Temperature |
N/A -20 ºC-4 ºF |
Fluid Temperature |
N/A 80 ºC176 ºF |
Operating Pressure Ratings [Min] |
N/A 10 bar145 psi |
Operating Pressure Ratings [Max] |
N/A 350 bar5000 psi |
Closing Flow Rate [Min] |
N/A 1.6 gpm6 L/min |
Closing Flow Rate [Max] |
N/A 12 gpm45 L/min |
Direction of Flow (2 to 1) |
N/A Free Flow; valve automatically closes if flow exceeds preset level |
End Type |
N/A Cartridge Only |
Connection Size |
N/A SAE 3/4-16 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A CARTRIDGE VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Dimensions C (Valve) |
N/A 1.063 in27 mm |
Dimensions D (Valve) |
N/A 0.531 in13.5 mm |
Dimensions E (Valve) |
N/A 0.197 in5 mm |
Dimensions F (Valve) |
N/A 0.14 in3.5 mm |
Diameter G (Valve) |
N/A 3/4-16UNF-2B |
Diameter H (Valve) |
N/A 0.472 in12 mm |
Diameter J (Valve) |
N/A 0.640 in16.3 mm |
Diameter K (Valve) |
N/A 0.394 in10 mm |
Diameter L (Valve) |
N/A 0.138 in3.5 mm |
Dimension Hex (Valve) |
N/A 0.217 in5.5 mm |
Dimension C (Housing) |
N/A 1.375 in |
Dimension D (Housing) |
N/A 1.312 in |
Dimension E (Housing) |
N/A 1.69 in |
Dimension F (Housing) |
N/A 0.106 in |
Diameter G (Housing) |
N/A 0.813 in |
Diameter H (Housing) |
N/A 3/4 in.-16UNF-2B |
Diameter J (Housing) |
N/A 0.600 in |
Diameter K Min (Housing) |
N/A 0.422 in |
Dimension L (Housing) |
N/A 15 º |
Recommendations
|
N/A
Hose break valves, type RBE must only be used to safeguard users in the event of hose breaks. They must not be used as switching valves for repeated closing actions. |
Sizing Hose Break Valves
|
N/A
In order for a hose break valve to work properly there must be a difference between the normal operating flow rate (from pump) and the emergency flow rate created by a hose or line break. The emergency flow rate must be significantly higher than the normal operating flow. Why? The hose break valve is designed to only be closed in an emergency situation. These valves should not be cycled (opened and closed) with the system. Cycling the valve and/or excessive vibrations will lead to premature failure of the valve components. |
Additional Information
|
N/A
This closing flow rate is adjustable. The valve opens automatically by pressurizing connection1. |