
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block.
Unit of Measure
Specifications
Type |
N/A Permanent Gauging Block |
Model Code Description |
N/A PERM GAUGING BLOCK VER4 3600 |
Connection Type |
N/A UNF |
Gas Valve Size |
N/A 7/8 in. - 14 |
Series |
N/A Perm Gauging Block |
Gas Valve Type |
N/A HYDAC Gas Valve Version 4 |
Use with Accumulator Type |
N/A Bottom Repairable (Standard) |
Open End Wrench Size |
N/A 50 mm |
Gauge Pressure [Min] |
N/A 0 psi |
Gauge Pressure [Max] |
N/A 3600 psi |
Gas Valve Version |
N/A Version 4 (8VI-ISO 4570) for SBO, SK, & SB |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |