
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
Specifications
Type |
N/A Charging and Gauging Units |
Model Code Description |
N/A FPK 10 F4 G4 K |
Series |
N/A FPK |
Gas Valve Version |
N/A Version 1 (M28 x 1.5) for SBO and SK |
Gauge / Gas Pressure [Min] |
N/A 0 bar0 psi |
Gauge / Gas Pressure [Max] |
N/A 10 bar145 psi |
Charging Hose |
N/A With Cap Screw G1 (Thread W24, 32x1/14 - DIN477) |
Charging Hose Length |
N/A 13 ft4 m |
Connection Type |
N/A G4 |
Adapter / Country |
N/A G4 / USA (CGA 580) |
Case |
N/A Plastic Carrying Case (Standard) |
Connection Size |
N/A Thread W24, 32 x 1/14 - DIN477 |
Valve Type |
N/A Bleed |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A CHARGING AND GAUGING UNITS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Includes
|
N/A The standard FPS & FPK Charging and Gauging kits include a hose with the G1 bushing and a G4 adapter for North America. Other "G" adapters are available separately or included in kit. |
Additional Accessories
|
N/A
6 mm Allen Wrench |
Additional Information
|
N/A
Gas Valve Version 1 |