
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Differential Pressure Clogging Indicator |
Style |
N/A Differential Indicator |
Model Code Description |
N/A VM2C.0/SI |
Type of Indication |
N/A Electrical Switch |
Weight |
N/A 0.26 lb120 g |
Trip Pressure / Range |
N/A 2 bar29 psi |
Trip Pressure / Range Tolerance |
N/A ±10 % |
Note for Trip Pressure / Range |
N/A Standard, for use on return line filters |
Max Operating Pressure |
N/A 210 bar3000 psi |
Thread |
N/A G 1/2 |
Degree of Protection |
N/A IP 65 (Only if the connector is wired and fitted correctly) |
Housing Material |
N/A Aluminum |
Medium |
N/A Mineral Oil |
Maximum Torque |
N/A 24 lb·ft33 N·m |
Industry Standards/Certifications |
N/A ATEX, UL and CSA®US |
BUn |
N/A EA |
Short Description |
N/A Electrical switch |
Purpose of Clogging Indicators
|
N/A
Clogging indicators are warning devices that signal visually and/ or electrically that the filter element is filled with contaminants and should be changed or cleaned. These devices activate (trip) when the flow of fluid causes a pressure drop across the filter element that exceeds the indicator setting. In filters that incorporate bypass valves, contaminated fluid will bypass the element if the operator does not respond to the indicator warning signal within a reasonable time. In non-bypass filters, if the indicator warning is not heeded, the pressure across the filter will build up to the point where system performance is degraded, the element fails, or the system relief valve is actuated. |
Clogging Indicator Settings
|
N/A
In a majority of applications, a HYDAC indicator is set to trip at 15 psid (1 bar) below the bypass valve cracking pressure; or, for a non-bypass filter, at 15 psid below the element design change out pressure. Typically, a HYDAC pressure filter bypass valve begins to crack at 87 psid (6 bar), so the indicator is set to trip at 72 psid (5 bar). A HYDAC return filter ordinarily begins to bypass at 43 psid (3 bar), so the indicator is set to trip at 29 psid (2 bar). Consequently, the operator has a period of time in which to change or clean the element before the bypass valve opens and passes contaminated fluid to sensitive components downstream of the filter. |
Additional Information
|
N/A
Filter assemblies may be ordered with or without indicators. When ordered with an indicator, the assembly model code includes a letter symbol for the indicator, such as B, C, or D. When ordered separately, an indicator has its own complete model code, as described subsequently in this brochure. |
Special Clogging Indicators
|
N/A
Mobile indicators These indicators have been developed for special applications and are fitted with AMP, Deutsch and Junior Power Timer plugs. |
Key Features
|
N/A
Automatic vs. Manual Reset |
Interchangeability
|
N/A
HYDAC indicators are designed for use only with HYDAC filters, and should not be applied to other makes of filters. |
Application Guidelines
|
N/A
Differential pressure indicators react to the pressure drop across the filter that is caused by the flow of fluid through the filter housing and element. These devices measure the difference in pressure upstream and downstream of the filter element, regardless of the system pressure. They are utilized in most pressure and inline return filters. |
Differential Pressure Indicator Operation
|
N/A
As the differential pressure across the filter increases, the piston / magnet assembly is driven down against a spring until the attractive force between the magnet and indicator pin (Type 1) or a switch actuator lever (Type 2) is reduced sufficiently to allow the indicator to trip. In a visual indicator (Type 1), tripping results in the indicator pin rising and giving visual indication that the filter must be serviced. In an electric indicator (Type 2), tripping causes a switch to make or break, permitting a remote indication to warn of the need for servicing. When the ΔP drops below the trip pressure for any reason, (installation of a clean element, heating of the oil, etc.), the piston/ magnet assembly returns to its original position. |