
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Solenoid Coil |
Model Code Description |
N/A Coil 12DL -50-1836 QS |
DC Voltage |
N/A 12 V |
Resistance at 20 ºC |
N/A 5.4 O |
Current |
N/A 2.22 A |
Electrical Connection |
N/A 2 Lead Wires 18" Long |
Insulation Class |
N/A IP65/IP67 |
Used for Poppet Valves |
N/A WS10W-01 |
Used for Spool Valves |
N/A WK10W-01, WK10V-01, WK10L-01, WK10C-01, WK10D-01, WK10Y-01, WK10X-01, WK10A-01, WK10Z-01, WK10K-01, WK10N-01, WK10P-01, WK10R-01 |
Connectors (Commonly used) |
N/A DIN G - 915151, Dual Spade S - 3002163, Leadwires L - 3002244, Weather Pack W - 3013032, Deutsch N - 3091665, Amp Jr Timer T - 3001033 |
Height |
N/A 50 mm |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A COILS-SOLENOIDS |
Product |
N/A SOLENOID VALVES |
Solenoid Coils Ratings
Duty Rating |
N/A Continuous from 85% to 115% of nominal voltage |
Operating Temperature [Max] |
N/A 160 ºC320 ºF |
Power Rating at Nominal Voltage |
N/A 27 W |
Encapsulation |
N/A Polyamide, Black |
Magnet Wire |
N/A U.L. class H |
Magnet Wire Temperature |
N/A 353 ºF180 ºC |
Coil Shell |
N/A Steel |
Transient Voltage Suppressor Diode for DC coils |
N/A Bi-directional |
Finish |
N/A Zinc Plated |
Maximum Clamping Voltage |
N/A 68 V |