
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HY-TTC 580 is a high-end electronic control solution for the off-highway industry satisfying all upcoming needs: The core of the controller is the very powerful TMS570 CPU designed for use in demanding safety-critical automotive and transportation applications. The HY-TTC 580 fulfills safety requirements up to SIL 2 (IEC 61508), PL d (EN ISO 13849), AgPL d (ISO 25119) and ASIL C (ISO 26262).
The HY-TTC 580 is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications
The HY-TTC 580 is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications
Unit of Measure
Specifications
| Dimensions
| CPU Core
| Interface
| Output Type
| Input Type
| Mult-Purpose I/Os
| Other
| Note
Specifications
Model Code Description |
N/A HY-TTC 580-CD-2.3M-011M-00-S2PDCD-000 |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Software |
N/A CODESYS or CODESYS 3.X |
Connector Type |
N/A 154 Pins |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 8 to 32 V |
Maximum Peak Voltage |
N/A 45 V |
Supply Current at 12/24 V without Load [Max] |
N/A 200 mA400 mA |
Maximum Standby Current |
N/A < 1 mA |
Maximum Current |
N/A 60 A |
Functional Safety |
N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 25119 AgPL d ISO 26262 ASIL C |
European Conformity (CE) Mark |
N/A 2006/42/EC 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.4 |
Electromagnetic Compatibility (EMC) |
N/A CISPR 25 EN 13309 EN 61000-6-2/-4 ISO 14982 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Electrical |
N/A ISO 16750-2 ISO 7637-2,-3 |
Ingress Protection (IP) Class |
N/A EN 60529 IP67 ISO 20653 IP6k9k |
Climatic |
N/A EN 50581 ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
Equipment Options |
N/A Standard |
Weight |
N/A 2.65 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A MOBILE CONTROLLERS |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
Dimensions
Length |
N/A 231.3 mm |
Depth |
N/A 38.8 mm |
Width |
N/A 204.9 mm |
Minimum Connector Release Clearance Height |
N/A 38.8 mm |
Minimum Connector Release Clearance Length |
N/A 315.3 mm |
Minimum Connector Release Clearance Width |
N/A 204.9 mm |
CPU Core
CPU Core |
N/A
|
Interface
Interface |
N/A
|
Output Type
Output Type |
N/A
|
Input Type
Input Type |
N/A
|
Mult-Purpose I/Os
Mult-purpose I/Os |
N/A
|
Other
Other |
N/A
|
Note
|
N/A All I/Os and interfaces are protected against short circuit to GND and BAT+ and can be configured by software. Board temperature, sensor supply and supply voltage are monitored by software. Inputs and Outputs can also be used as digital Input. Three independent shut-off groups for PWM output stages. Details to the standards can be found in the System-Manual. |