
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HY-TTC 71 is a powerful electronic control solution for off highway industries with 12V power supply. Due to the highly optimized ratio between number of I/Os and the size of the controller, it can be mounted on machines with very little space. Its compact, automotive-style housing withstands extreme conditions such as humidity, vibrations, temperature changes and mechanical load.
Unit of Measure
Specifications
Model Code Description |
N/A HY-TTC 71-CP-138K-1.6M-0010-000 |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Software |
N/A C Programming Environment |
Connector Type |
N/A 80 Pins |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 7 to 16 V |
Maximum Peak Voltage |
N/A 28 V |
Maximum Standby Current |
N/A 0.5 mA |
Maximum Idle Current at 9 V |
N/A 0.15 A |
Maximum Current |
N/A 35 A |
European Conformity (CE) Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.4 |
Electromagnetic Compatibility (EMC) |
N/A CISPR 25 EN 13309 ISO 14982 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Electrical |
N/A ISO 16750-2 ISO 7637-2,-3 Starting Profile, Level II (4,5 V), Functional Status A |
Ingress Protection (IP) Class |
N/A EN 60529 IP67 ISO 20653 IP6k9k |
Climatic |
N/A ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
Communication Profile |
N/A C Programming |
Equipment Options |
N/A Developer Version |
Weight |
N/A 1.30 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A MOBILE CONTROLLERS |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
Dimensions
Length |
N/A 143.13 mm |
Depth |
N/A 42.77 mm |
Width |
N/A 216.32 mm |
Minimum Connector Release Clearance Height |
N/A 42.77 mm |
Minimum Connector Release Clearance Length |
N/A 197.7 mm |
Minimum Connector Release Clearance Width |
N/A 216.32 mm |
CPU Core
CPU Core |
N/A
|
Interface
Interface |
N/A
|
Output Type
Output Type |
N/A
|
Input Type
Input Type |
N/A
|