
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HY-TTC 94 is an extremely robust and powerful electronic control unit for use in off-highway applications. This controller compliance with the international EN ISO 13849 standard and has been certified by TÜV Nord; It meets the requirements of Functional Safety according to Performance Level (PL) d. The HY-TTC 94 is equipped with the Infineon XC2287M CPU providing enhanced safety features for protecting internal RAM and flash. This variant is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications in harsh environments.
Unit of Measure
Specifications
Model Code Description |
N/A HY-TTC 94-CP-570K-832K-WD00-000 |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Software |
N/A C Programming Environment |
Connector Type |
N/A 80 Pins |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 8 to 32 V |
Maximum Peak Voltage |
N/A 45 V |
Maximum Standby Current |
N/A 0.5 mA |
Maximum Idle Current at 9 V |
N/A 0.15 A |
Maximum Current |
N/A 25 A |
Functional Safety |
N/A EN ISO 13849 PL d |
European Conformity (CE) Mark |
N/A 2006/42/EC 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.4 |
Electromagnetic Compatibility (EMC) |
N/A ISO13766, up to 200 V/m, 20 MHz to 1GHz |
Electrostatic Discharge (ESD) |
N/A IEC61000-4-2 |
Load Dump |
N/A ISO7637-2, 173 V, 2 Ohm |
Ingress Protection (IP) Class |
N/A DIN 40050 IP 6K9K EN 60529 IP 65, IP67 |
Climatic |
N/A EN 60068-2-1, -14Nb, -2, -78, -30 |
Vibration, Shock, Bump |
N/A IEC 60068-2-29, -64, -27, -32 |
Equipment Options |
N/A Standard |
Weight |
N/A 2.09 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A MOBILE CONTROLLERS |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
Dimensions
Length |
N/A 147.6 mm |
Depth |
N/A 39.8 mm |
Width |
N/A 180.3 mm |
Minimum Connector Release Clearance Height |
N/A 39.8 mm |
Minimum Connector Release Clearance Length |
N/A 197.7 mm |
Minimum Connector Release Clearance Width |
N/A 202.8 mm |
CPU Core
CPU Core |
N/A
|
Output Type
Output Type |
N/A
|
Input Type
Input Type |
N/A
|