
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The robust and powerful TTC 2390 mid-sized electronic control solution is equipped with Infineon's TriCore™ Aurix™ TC 397 CPU to fulfill the demanding performance requirements of off-highway and automotive safety applications.
Protected by a compact and robust housing, the device is specially developed for vehicles and machines used in a rugged operating environment and at extreme operating temperatures. Due to the ISO 26262 ASIL C automotive safety certification, the device is also used in road vehicles.
Protected by a compact and robust housing, the device is specially developed for vehicles and machines used in a rugged operating environment and at extreme operating temperatures. Due to the ISO 26262 ASIL C automotive safety certification, the device is also used in road vehicles.
Unit of Measure
Specifications
Model Code Description |
N/A TTC 2390-CP-00-FS5-000 |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Software |
N/A C Programming Environment |
Connector Type |
N/A Two 48 pin connector with 2-slot HSD |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 8 to 32 V |
Supply Current at 12/24 V without Load [Max] |
N/A 130 mA200 mA |
Maximum Current |
N/A 45 A |
Functional Safety |
N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C |
European Conformity (CE) Mark |
N/A 2006/42/EC 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.6 |
Electromagnetic Compatibility (EMC) |
N/A CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Ingress Protection (IP) Class |
N/A EN 60529 IP65 and IP67 ISO 20653 IP6k9k |
Electrical |
N/A ISO 16750-2 ISO 7637-2,-3 |
Climatic |
N/A ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
ISOBUS |
N/A ISO 11783 |
Equipment Options |
N/A Standard |
Weight |
N/A 2.69 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A MOBILE CONTROLLERS |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
Dimensions
Length |
N/A 170.6 mm |
Depth |
N/A 42 mm |
Width |
N/A 232 mm |
Minimum Connector Release Clearance Height |
N/A 50 mm |
Minimum Connector Release Clearance Length |
N/A 70 mm |
Minimum Connector Release Clearance Width |
N/A 182 mm |
CPU Core
CPU Core |
N/A
|
Interface
Interface |
N/A
|
Output Type
Output Type |
N/A
|
Input Type
Input Type |
N/A
|
Other
Other |
N/A
|
Note
|
N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT+ and can be configured by software. Board temperature, sensor supply, and supply voltage are monitored by software. Two independent shut-off groups for output stages. For details on the standards, see the system manual. |