
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Housing Material |
N/A Welded Steel |
Heat Exchanger Material |
N/A Aluminum Heavy Duty Bar and Plate |
Fan Material |
N/A Plastic |
Mounting Orientation |
N/A Any Orientation |
Pressure [Max] |
N/A 16 bar230 psi |
Fluids |
N/A Mineral Oil to DIN 51524 Part 1 and 2 |
Maximum Oil Temperature |
N/A 266 ºC130 ºF |
Standard Airflow Direction |
N/A Air Pulled Across Heat Exchanger |
Filtration |
N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 |
Environmental Protection Class |
N/A IP 68 |
Standard Fan Connector |
N/A AMP Code 180908 |
Type |
N/A Oil Cooler |
Material Description |
N/A ELD1.5H4.512STS120 |
Style |
N/A Oil Cooler |
Size |
N/A 1.5H |
Flow Direction |
N/A Suction (Standard) |
Inlet Type |
N/A Flange |
Outlet Type |
N/A Flange |
Heat Dissipation |
N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. |
Modification Number |
N/A 4.5 |
Motor Capacity |
N/A 0.10 kW |
Direct Current (DC) Motor Drive Voltage |
N/A 12 V |
Flow |
N/A Up to 47 gpm |
Noise Level (1 Meter) |
N/A 73 dB |
Ambient Temperature |
N/A 50 to 104 ºF10 to 40 ºC |
BUn |
N/A EA |
Weight |
N/A 9.0 lb |
Dimensions
Fan Diameter |
N/A 7.5 in190 mm |
Dimension A |
N/A 5.35 in |
Dimension B |
N/A 12.99 in |
Dimension C |
N/A 9.84 in |
Dimension D |
N/A 9.06 in |
Dimension E |
N/A 4.53 in |
Dimension F |
N/A 2.56 in |
Dimension H |
N/A 1.32 in |
Dimension J |
N/A 6.24 in |
Dimension K |
N/A 0.98 in |
Dimension L |
N/A 12.01 in |
Dimension V |
N/A 3.94 in |
Dimension W |
N/A 7.87 in |
Dimension U (Plugged) |
N/A 1/2 in. NPT |
Diameter X |
N/A 0.35 in |
Dimension Y |
N/A 1-1/16 in. - 12 (F) |
Dimension Z |
N/A 1-1/16 in. - 12 (F) |
Features
|
N/A
|
Note
|
N/A
For Noise Level - The noise levels are only a guide as acoustic properties vary and depend on the characteristics of the room, connections, viscosity, and resonance. |