
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure
Specifications
Type |
N/A Oil Cooler |
Style |
N/A Oil Cooler |
Medium |
N/A Mineral Oil to DIN 51524 Part 1 and 2 |
Size |
N/A 7 |
Model Code Description |
N/A OK 7 S 3.6 B SC |
Standard Airflow Direction |
N/A Air Pulled Across Heat Exchanger |
Mounting Orientation |
N/A Any Orientation |
Motor Capacity |
N/A 230 VAC 460 VAC |
Inlet Size |
N/A SAE-20 |
Outlet Size |
N/A SAE-20 |
Flow [Min] |
N/A 10 gpm |
Flow [Max] |
N/A 80 gpm |
Heat Removed |
N/A 19.3 to 41.5 hp |
Pressure Drop [Max] |
N/A 24 bar |
Heat Dissipation |
N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. |