SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 1

Model Code Description

N/A SC 1 S 1.5 A

BUn

N/A EA

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Heat Exchanger Material

N/A Aluminum Heavy-Duty Bar and Plate

Filtration

N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Mounting Type

N/A Welded Steel

Operating Temperature [Max]

N/A 130 ºC266 ºF

Motor Capacity

N/A 115 VAC

Inlet Size

N/A SAE-12

Flow Direction

N/A Suction (Standard)

Inlet Type

N/A SAE FORB

Outlet Type

N/A SAE FORB

Outlet Size

N/A SAE-12

Heat Removed

N/A 2 to 4 hp

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-INDUSTRIAL

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

N/A 20.47 in

Dimension B

N/A 13.58 in

Dimension C

N/A 14.76 in

Dimension D

N/A 12.60 in

Dimension E

N/A 11.22 in

Dimension F

N/A 14.17 in

Dimension G

N/A 1.99 in

Dimension H

N/A 11.38 in

Dimension J

N/A 1.87 in