
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Thread Type |
N/A BSPP |
Thread Size |
N/A G 1 1/2 |
Type |
N/A Coaxial Valve |
Body Material |
N/A Brass (Standard) |
Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE) |
Seat Material |
N/A Fluorocarbon (FKM) |
Media |
N/A Gaseous, Liquid, Contaminated |
Pressure [Max] |
N/A 40 bar580 psi |
Weight |
N/A 7.1 kg15.65 lb |
Switching Function |
N/A Normally Closed |
Actuator Type |
N/A Electric |
Series |
N/A CX Direct Acting |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Voltage |
N/A 24 V |
Flow Direction |
N/A As Marked |
Degree of Protection |
N/A IP 65 When Fitted with Connector Plug |
Number of Ways |
N/A 3/2 |
Back Pressure [Max] |
N/A 16 bar232 psi |
Mounting Position |
N/A No Orientation Restrictions |
Thread Type 2 |
N/A BSPP |
Thread Size 2 |
N/A G 1 1/2 |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A PROCESS AND AUTOMATED VALVES |
Product |
N/A BALL VALVES |