
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Thread Type |
N/A BSPP |
Type |
N/A 2/2 Way Piston Valve |
Media |
N/A Gaseous, Liquid, Contaminated |
Pressure [Max] |
N/A 4 bar58 psi |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Flow Direction |
N/A As Marked |
Switching Function |
N/A Normally Closed |
Actuator Type |
N/A Pneumatic |
Number of Ways |
N/A 2/2 |
Back Pressure [Max] |
N/A 16 bar232 psi |
Mounting Position |
N/A No Orientation Restrictions |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A PROCESS AND AUTOMATED VALVES |
Product |
N/A BALL VALVES |