
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A 2/2 Way Manifold Coaxial Valve Plug-In |
Series |
N/A CX Plug-In |
Body Material |
N/A Brass |
Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE) |
Pressure [Max] |
N/A 64 bar928 psi |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Voltage |
N/A 24 V |
Switching Function |
N/A Normally Closed |
Actuator Type |
N/A Electric |
Operating Pressure [Max] |
N/A 64 bar928 psi |
Degree of Protection |
N/A IP 65 When Fitted with Connector Plug |
Number of Ways |
N/A 2/2 |
Thread Type |
N/A BSPP |
Thread Size |
N/A G 1/2 |
Weight |
N/A 1.7 kg3.75 lb |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A PROCESS AND AUTOMATED VALVES |
Product |
N/A BALL VALVES |