HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Mounting Technology
>
Din 3015
>
Clamps, DIN 3015 - C-Rail & Nuts
> Part Number 261948
Part Number 261948
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
C-Rail
Model Code Description
N/A
HRL TS 28X30 ST BL 2M
Series
N/A
HRL
Clamp Size
N/A
2M
Material
N/A
Carbon Steel
Finish
N/A
Phosphate Coated
Industry Standards/Certifications
N/A
DIN 3015
BUn
N/A
EA
Dimensions
Slot Width
N/A
0.433 in
11 mm
Length
N/A
78.74 in
2000 mm