
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A C-Rail Nut |
Model Code Description |
N/A HRS 4 TM12 A4 M |
Series |
N/A HRS |
Clamp Size |
N/A 4 |
Material |
N/A 316 Stainless Steel |
Thread Size |
N/A M12 |
Thread Type |
N/A Metric |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |