HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Mounting Technology
>
Din 3015
>
Clamps, DIN 3015 - C-Rail & Nuts
> Part Number 2702788
Part Number 2702788
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
C-Rail Nut
Model Code Description
N/A
HRS 1-3 TM3/8 A4 UNC
Series
N/A
HRS
Clamp Size
N/A
1 to 3
Material
N/A
316 Stainless Steel
Thread Size
N/A
3/8
Thread Type
N/A
UNC
Industry Standards/Certifications
N/A
DIN 3015
BUn
N/A
EA