
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 7 S 168 PP UNC |
Series |
N/A HRS |
Clamp Size |
N/A 7 |
Arrangement |
N/A Single Clamp with Top Plate & Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 7.22 kg15.89 lb |
Weight Arrangement S1 |
N/A 4.36 kg9.58 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 6.61 in168 mm |
Dimension H1 |
N/A 4.53 in115 mm |
Dimension H2 |
N/A 9.06 in230 mm |
Dimension A1 |
N/A 8.07 in205 mm |
Dimension A2 |
N/A 10.63 in270 mm |
Dimension A3 |
N/A 9.92 in252 mm |
Dimension B1 |
N/A 3.54 in90 mm |
Dimension S |
N/A 0.59 in15 mm |
Bolt Size |
N/A 7/8-9 x 8-1/2, M24 x 220 |