
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 4 A 63.5 PP UNC |
Series |
N/A HRS |
Clamp Size |
N/A 4 |
Arrangement |
N/A Single Clamp Stacking Module |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 1.17 kg2.58 lb |
Weight Arrangement S1 |
N/A 0.61 kg1.35 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 2.37 in60.3 mm |
Pipe Size |
N/A 2 in |
Dimension H1 |
N/A 2.17 in55 mm |
Dimension H2 |
N/A 4.33 in110 mm |
Dimension A1 |
N/A 3.56 in90.5 mm |
Dimension A2 |
N/A 5.51 in140 mm |
Dimension A3 |
N/A 4.52 in115 mm |
Dimension B1 |
N/A 1.77 in45 mm |
Dimension S |
N/A 0.39 in10 mm |
Bolt Size |
N/A 7/16-14 x 4, M12 x 100 |