
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty clamps with rubber inserts
Unit of Measure
Specifications
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HRES 4 S 38 PA UNC |
Series |
N/A HRES |
Clamp Size |
N/A 4 |
Arrangement |
N/A Single Clamp with Weld Plate |
Material |
N/A Polyamide |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 1.5 in38 mm |
Tube O. D. |
N/A 1-1/2 in |
Minimum Hose O.D. |
N/A 1.48 in |
Maximum Hose O.D. |
N/A 1.50 in |
Diameter D1 |
N/A 2.56 in65 mm |
Diameter D2 |
N/A 2.91 in74 mm |
Dimension H1 |
N/A 2.11 in53.5 mm |
Dimension H2 |
N/A 4.21 in107 mm |
Dimension A1 |
N/A 3.56 in90.5 mm |
Dimension A2 |
N/A 5.51 in140 mm |
Dimension A3 |
N/A 4.53 in115 mm |
Dimension S |
N/A 0.39 in10 mm |
Bolt Size |
N/A 7/16-14 x 4, M12 x 100 |