
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 6 S 101.6 AL UNC |
Series |
N/A HRS |
Clamp Size |
N/A 6 |
Arrangement |
N/A Single Clamp with Top Plate & Weld Plate |
Material |
N/A Aluminum |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 5.05 kg11.11 lb |
Weight Arrangement S1 |
N/A 3.07 kg6.76 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 4 in101.6 mm |
Tube O. D. |
N/A 4 in |
Pipe Size |
N/A 3-1/2 in |
Dimension H1 |
N/A 3.98 in100 mm |
Dimension H2 |
N/A 7.87 in200 mm |
Dimension A1 |
N/A 6.61 in168 mm |
Dimension A2 |
N/A 8.86 in225 mm |
Dimension A3 |
N/A 8.07 in205 mm |
Dimension B1 |
N/A 3.15 in80 mm |
Dimension S |
N/A 0.59 in15 mm |
Bolt Size |
N/A 3/4-10 x 7-1/2, M20 x 190 |