
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty clamps with rubber inserts
Unit of Measure
Specifications
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HRES 5 S1 76 PP UNC |
Series |
N/A HRES |
Clamp Size |
N/A 5 |
Arrangement |
N/A Single Clamp Stacking Kit |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 2.99 in76 mm |
Tube O. D. |
N/A 3 in |
Minimum Hose O.D. |
N/A 2.97 in |
Maximum Hose O.D. |
N/A 2.99 in |
Diameter D1 |
N/A 3.50 in89 mm |
Diameter D2 |
N/A 3.86 in98 mm |
Dimension H1 |
N/A 2.70 in68.5 mm |
Dimension H2 |
N/A 5.39 in137 mm |
Dimension A1 |
N/A 4.80 in122 mm |
Dimension A2 |
N/A 7.09 in180 mm |
Dimension A3 |
N/A 5.98 in152 mm |
Dimension B |
N/A 2.36 in60 mm |
Dimension S |
N/A 0.39 in10 mm |
Bolt Size |
N/A 5/8-11 x 5-1/2, M16 x 130 |