
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 3 A 33.7 AL UNC |
Series |
N/A HRS |
Clamp Size |
N/A 3 |
Arrangement |
N/A Single Clamp Stacking Module |
Material |
N/A Aluminum |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 0.44 kg0.97 lb |
Weight Arrangement S1 |
N/A 0.24 kg0.52 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 1.33 in33.7 mm |
Pipe Size |
N/A 1 in |
Dimension H1 |
N/A 1.50 in38 mm |
Dimension H2 |
N/A 2.99 in76 mm |
Dimension A1 |
N/A 2.36 in60 mm |
Dimension A2 |
N/A 3.94 in100 mm |
Dimension A3 |
N/A 3.35 in85 mm |
Dimension B1 |
N/A 1.18 in30 mm |
Dimension S |
N/A 0.31 in8 mm |
Bolt Size |
N/A 3/8-16 x 2-3/4, M10 x 70 |