
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 2 S1TM 30 PP M |
Series |
N/A HRS |
Clamp Size |
N/A 2 |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Weight Arrangement S |
N/A 0.33 kg0.72 lb |
Weight Arrangement S1 |
N/A 0.16 kg0.34 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |