
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty clamps with rubber inserts
Unit of Measure
Specifications
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HRES 2 S 16 PP A4 UNC (KIT) |
Series |
N/A HRES |
Clamp Size |
N/A 2 |
Arrangement |
N/A Single Clamp with Weld Plate |
Material |
N/A Polypropylene |
Metal Components Materials |
N/A 316 Stainless Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMP. KITS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 0.63 in16 mm |
Tube O. D. |
N/A 5/8 in |
Minimum Hose O.D. |
N/A 0.61 in |
Maximum Hose O.D. |
N/A 0.63 in |
Diameter D1 |
N/A 1.00 in25.5 mm |
Diameter D2 |
N/A 1.22 in31 mm |
Dimension H1 |
N/A 0.925 in23.5 mm |
Dimension H2 |
N/A 1.85 in47 mm |
Dimension A1 |
N/A 1.57 in40 mm |
Dimension A2 |
N/A 2.32 in59 mm |
Dimension A3 |
N/A 2.24 in57 mm |
Dimension B |
N/A 1.18 in30 mm |
Dimension S |
N/A 0.118 in3 mm |
Bolt Size |
N/A 3/8-16 x 2-1/4 |