
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 5 A 88.9 AL UNC (KIT) |
Series |
N/A HRS |
Clamp Size |
N/A 5 |
Arrangement |
N/A Single Clamp Stacking Module |
Material |
N/A Aluminum |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 1.99 kg4.37 lb |
Weight Arrangement S1 |
N/A 1.14 kg2.50 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMP. KITS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 3.5 in88.9 mm |
Pipe Size |
N/A 3 in |
Dimension H1 |
N/A 2.76 in70 mm |
Dimension H2 |
N/A 5.51 in140 mm |
Dimension A1 |
N/A 4.80 in122 mm |
Dimension A2 |
N/A 7.09 in180 mm |
Dimension A3 |
N/A 5.98 in152 mm |
Dimension B1 |
N/A 2.36 in60 mm |
Dimension S |
N/A 0.39 in10 mm |
Bolt Size |
N/A 5/8-11 x 5-1/4, M16 x 130 |