
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Heavy Duty Single Clamp |
Model Code Description |
N/A HRS 5 S 75 PP ST M BL |
Series |
N/A HRS |
Clamp Size |
N/A 5 |
Arrangement |
N/A Single Clamp with Top Plate & Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Phosphate Coated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement S |
N/A 1.99 kg4.37 lb |
Weight Arrangement S1 |
N/A 1.14 kg2.50 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |