
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Heavy duty clamps with rubber inserts
Unit of Measure
Specifications
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HRES 7 S 140 PP ST M BL |
Series |
N/A HRES |
Clamp Size |
N/A 7 |
Arrangement |
N/A Single Clamp with Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Phosphate Coated |
Metal Components Materials |
N/A Carbon Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Dimensions
Diameter D Bore Size |
N/A 140 mm |
Diameter D1 |
N/A 6.06 in154 mm |
Diameter D2 |
N/A 6.61 in168 mm |
Dimension H1 |
N/A 4.47 in113.5 mm |
Dimension H2 |
N/A 8.94 in227 mm |
Dimension A1 |
N/A 8.07 in205 mm |
Dimension A2 |
N/A 10.63 in270 mm |
Dimension A3 |
N/A 9.92 in252 mm |
Dimension B |
N/A 3.54 in90 mm |
Dimension S |
N/A 0.59 in15 mm |
Bolt Size |
N/A 7/8-9 x 8-1/2, M20 x 220 |