
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Stacking Bolt |
Model Code Description |
N/A HRL 2 AF A4 UNC |
Series |
N/A HRL |
Clamp Size |
N/A 2 |
Material |
N/A 316 Stainless Steel |
Thread Type |
N/A UNC |
Thread Size |
N/A 1/4 in.-20 |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |