
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Single Clamp |
Model Code Description |
N/A HRL 1 A 6.4 PP UNC |
Series |
N/A HRL |
Clamp Size |
N/A 1 |
Arrangement |
N/A Single Clamp with Top Plate and Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement A |
N/A 0.08 kg0.18 lb |
Weight Arrangement A1 |
N/A 0.06 kg0.13 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 0.25 in6.4 mm |
Tube O.D. |
N/A 1/4 in |
Pipe Size |
N/A 1/8 in |
Dimension A1 |
N/A 0.79 in20 mm |
Dimension A2 |
N/A 1.42 in36 mm |
Dimension A3 |
N/A 1.34 in34 mm |
Dimension H1 |
N/A 0.63 in16 mm |
Dimension H2 |
N/A 1.26 in32 mm |
Dimension H3 |
N/A 2.46 in62.5 mm |
Diameter D2 |
N/A 3.27 in83 mm |
Bolt Size |
N/A 1/4-20 x 1-1/4, M6 x 30 |