
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty clamps with rubber inserts
Unit of Measure
Specifications
Type |
N/A Standard Duty Clamp |
Model Code Description |
N/A HREL 4 A 10 PA M |
Series |
N/A HREL |
Clamp Size |
N/A 4 |
Arrangement |
N/A Single Clamp with Top Plate and Weld Plate |
Material |
N/A Polyamide |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 0.39 in10 mm |
Pipe Size |
N/A 1/8 in |
Minimum Hose O.D. |
N/A 0.37 in |
Maximum Hose O.D. |
N/A 0.39 in |
Dimension A1 |
N/A 1.57 in40 mm |
Dimension A2 |
N/A 2.32 in59 mm |
Dimension A3 |
N/A 2.24 in57 mm |
Dimension H1 |
N/A 0.925 in23.5 mm |
Dimension H2 |
N/A 1.85 in47 mm |
Diameter D1 |
N/A 1.00 in25.4 mm |
Diameter D2 |
N/A 1.22 in31 mm |
Dimension S |
N/A 0.118 in3 mm |
Bolt Size |
N/A 1/4-20 x 1-3/4, M6 x 45 |