
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Single Clamp |
Model Code Description |
N/A HRL 6 A1TM 48.3 AL M |
Series |
N/A HRL |
Clamp Size |
N/A 6 |
Arrangement |
N/A C-Rail Mounted Clamp |
Material |
N/A Aluminum |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement A |
N/A 0.24 kg0.53 lb |
Weight Arrangement A1 |
N/A 0.18 kg0.40 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |