
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Single Clamp |
Model Code Description |
N/A HRL 2 D 12.7 PP M |
Series |
N/A HRL |
Clamp Size |
N/A 2 |
Arrangement |
N/A Single Clamp Stacking Module |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Weight Arrangement A |
N/A 0.12 kg0.27 lb |
Weight Arrangement A1 |
N/A 0.07 kg0.16 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |