
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty single clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Single Clamp |
Model Code Description |
N/A HRL 1 A1TM 10 PP A2 |
Series |
N/A HRL |
Clamp Size |
N/A 1 |
Arrangement |
N/A C-Rail Mounted Clamp |
Material |
N/A Polypropylene |
Metal Components Materials |
N/A 304 Stainless Steel |
Weight Arrangement A |
N/A 0.08 kg0.18 lb |
Weight Arrangement A1 |
N/A 0.06 kg0.13 lb |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |