
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A DIN 3015 |
Type |
N/A Series Strip |
Style |
N/A Smooth Profile |
Size |
N/A 2L |
Material |
N/A Polypropylene |
Insert Material |
N/A Polypropylene |
Model Code Description |
N/A HRRL 2L KP 3X12.7 PP 85/2 M6 WZNR105 |
BUn |
N/A PR |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Pipe Size |
N/A 1/2 in12.7 mm |
Bore Diameter |
N/A 12.7 mm |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |