
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Twin Clamp |
Style |
N/A Ribbed Profile |
Model Code Description |
N/A HRZ 1 KP 10-10 PAFF |
Series |
N/A HRZ |
Clamp Size |
N/A 1 |
Material |
N/A Polyamide |
Insert Material |
N/A Polyamide |
Operating Temperature [Min] |
N/A -40 ºC-40 ºF |
Operating Temperature [Max] |
N/A 140 ºC284 ºF |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A PR |