
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Twin Clamp |
Style |
N/A Smooth Profile |
Model Code Description |
N/A HRGZ 3 KP 19-19 AL |
Series |
N/A HRGZ |
Clamp Size |
N/A 3 |
Material |
N/A Aluminum |
Insert Material |
N/A Aluminum |
Operating Temperature [Min] |
N/A -55 ºC-67 ºF |
Operating Temperature [Max] |
N/A 260 ºC500 ºF |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A PR |