
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty twin clamp with ribbed bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Twin Clamp |
Model Code Description |
N/A HRZ 2 A 9.5-12.7 PP UNC |
Series |
N/A HRZ |
Clamp Size |
N/A 2 |
Arrangement |
N/A Twin Clamp with Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter D Bore Size |
N/A 0.37 in0.5 in9.5 mm12.7 mm |
Tube O. D. |
N/A 3/8 in1/2 in |
Dimension H1 |
N/A 0.71 in18 mm |
Dimension H2 |
N/A 1.02 in43.5 mm |
Dimension H3 |
N/A 1.71 in43.5 mm |
Dimension A1 |
N/A 1.14 in29 mm |
Dimension A2 |
N/A 2.17 in55 mm |
Dimension A3 |
N/A 2.09 in53 mm |
Bolt Size |
N/A 5/16-18 x 1-3/8, M8 x 35 |