
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Standard duty twin clamp with smooth bore
Unit of Measure
Specifications
Type |
N/A Standard Duty Twin Clamp |
Model Code Description |
N/A HRGZ 4 A1 28-28 PP A4 UNC |
Series |
N/A HRGZ |
Clamp Size |
N/A 4 |
Arrangement |
N/A Twin Clamp without Weld Plate |
Material |
N/A Polypropylene |
Metal Components Materials |
N/A 316 Stainless Steel |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |