
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The digital display units in the HDA 5500 series are microprocessor-controlled display and monitoring units designed for control panel installation. Different versions are available with a maximum of three analogue inputs, an analogue output (adjustable 4 .. 20 mA or 0 .. 10 V) and up to four relay outputs.
The analogue input signals are displayed according to the settings selected by the user. Each of the relay output can be assigned to one of the inputs or to the difference between input 1 and 2. A Pt100 temperature probe can be connected directly. In addition, an optional frequency measurement is possible, e.g. by using the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components.
The analogue input signals are displayed according to the settings selected by the user. Each of the relay output can be assigned to one of the inputs or to the difference between input 1 and 2. A Pt100 temperature probe can be connected directly. In addition, an optional frequency measurement is possible, e.g. by using the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 5500-1-2-DC-000 |
Display Type |
N/A
4-Digit 7-Segment LED Display Field, Red, Height of Digits 14.2 mm 3 LEDs for Active Sensor, 4 LEDs for Active Switching Output |
Display Range |
N/A -999 to 9999 (User-Adjustable) |
Display Units with Backlight |
N/A bar, kg/cm², MPa, psi, ºC, ºF, mA, V, Hz, kN, m, mm, inch, l, l/min, gal, gal/min, rpm, %, t |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Storage Temperature Range |
N/A -40 to 80 ºC |
Nominal Temperature Range of Display (Read-Out) |
N/A 0 to 50 ºC |
Power Supply |
N/A 12 to 32 VDC |
Analog Signal Input(s) |
N/A
Measuring Range(s) (Up to 3 Analog Inputs): Selectable 4 to 20 mA, 0 to 10 V, 0 to 5 V or 4to20 mA Sequential (Modification 006) Accuracy: ≤ ± 0.5% at 25 ºC |
Analog Output |
N/A Analog Output, Permitted Load Resistance: 4 to 20 mA Load Resist. &le 400 ohms or 0 to 10 V Load Resist. &ge 2 kiloohms |
Output Accuracy |
N/A ≤ ± 0.5% at 25 ºC |
Rise Time |
N/A 70 ms |
Type |
N/A 4 Relays Each with Separate Common Supply |
Switching Voltage |
N/A 0.1 to 250 VAC, 12 to 32 VDC |
Switching Current |
N/A 10 mA to 2 A |
Switching Capacity |
N/A 500 V·A, 64 W |
Life Expectancy of Switch Contacts |
N/A
≥ 20 million at minimum load ≥ 400,000 at maximum load (typical) |
Reaction Time |
N/A Approximate 20 ms (with Switching Delay = 0 ms) |
Setting Range of Switch Points |
N/A 1.5 to 100% of the Pre-set Display Range |
Setting Range of the Switching Hystereses (Switch-Back Points) |
N/A 0.5 to 99% of the Pre-set Display Range |
Power Consumption |
N/A 15 V·A at 85 to 230 V AC - Fuse Protection 1 AT |
Supply for Measurement Transmitters |
N/A 12 V DC ± 1%, Maximum 20 mA / Analog Input |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Weight |
N/A 0.7 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A CONDITION MONITORING |
Product |
N/A DIAGNOSTICS / (HMG) |
Dimensions
Depth |
N/A 109 mm |
Width |
N/A 96 mm |
Height |
N/A 48 mm |
Panel Cut Out Height |
N/A 45 mm |
Panel Cut Out Width |
N/A 92 mm |