
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Compact 10.4" monitor with a built-in high-end HY-eVision2 display controller for use in off-highway vehicles. Ready to connect up to two external analog cameras and simultaneously display two video feeds. The device can be mounted in the vehicle dashboard, or through a RAM ball elsewhere in the vehicle cockpit in landscape or portrait orientation. Its display is characterized by low reflection and high color saturation and provides optimal readability in any lighting conditions. Seven programmable control keys, three hard keys, together with the touch screen, create this easy-to-use Human Machine Interface (HMI).
Unit of Measure
Specifications
Model Code Description |
N/A HY-EVISION2 10.4-CD-P-R-000203-G-000 |
Operating Temperature [Min] |
N/A -30 ºC |
Operating Temperature [Max] |
N/A 60 ºC |
Resolution |
N/A 1024 (W) x 768 (H) Pixels |
Active Area (Horizontal) |
N/A 210.4 mm |
Active Area (Vertical) |
N/A 157.8 mm |
Liquid Crystal Display (LCD) Type |
N/A TFT (Thin Film Transistor) Active Matrix |
Backlight |
N/A Light Emitting Diode (LED) |
Life of Backlight at +25 ºC (Constant) [Min] |
N/A 50,000 h |
Housing Type |
N/A Aluminum Die-Cast |
Luminance |
N/A 500 cd/m² |
Horizontal Viewing Angle |
N/A 88 º |
Vertical Viewing Angle |
N/A 88 º |
Contrast Ratio |
N/A 1200:1 |
Storage Temperature Range |
N/A -30 to 80 ºC |
Supply Voltage |
N/A 9 to 32 V |
European Conformity (CE) Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.3 |
Electromagnetic Compatibility (EMC) |
N/A EN 13309 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Electrical |
N/A ISO 16750-2 ISO 7637-3 |
Ingress Protection (IP) Class |
N/A EN 60529 IP65 ISO 20653 IP6k5 |
Climatic |
N/A ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
Equipment Options |
N/A Polarized Capacitive Touch |
Weight |
N/A 5.95 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A DISPLAYS |
Product |
N/A DISPLAYS |
Dimensions
Display Diagonal Size |
N/A 10.4 in. (26 cm) 4:3 Aspect Ratio |
Width |
N/A 280 mm |
Depth |
N/A 62 mm |
Height |
N/A 232 mm |
System Components
System Components |
N/A
|
Interface
Interface |
N/A
|
Software
Software |
N/A
|