
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This compact 7.0" monitor with built-in, high-end Vision2 display controller provides maximum performance under extreme environmental conditions and is therefore perfectly suited for use in off-highway vehicles. The unit may either be mounted in the vehicle dashboard or through a RAM ball elsewhere in the vehicle cockpit in portrait or landscape orientation. It offers full IP 65 protection. The display is characterized by low reflection and high color saturation and provides optimal readability in any lighting conditions due to optical bonding of cover lens to the LCD. Ten programmable control keys allow the creation of an easy-to-use human machine interface. Up to two cameras can be connected that give the operator an optimum view around the vehicle.
Unit of Measure
Specifications
Model Code Description |
N/A HY-eVision2 7.0-CD-P-R-001400-E-000 |
Operating Temperature [Min] |
N/A -30 ºC |
Operating Temperature [Max] |
N/A 60 ºC |
Resolution |
N/A 800 (W) x 480 (H) Pixels |
Active Area (Horizontal) |
N/A 152.4 mm |
Active Area (Vertical) |
N/A 91.44 mm |
Liquid Crystal Display (LCD) Type |
N/A TFT (Thin Film Transistor) Active Matrix |
Backlight |
N/A Light Emitting Diode (LED) |
Life of Backlight at +25 ºC (Constant) |
N/A 50,000 h |
Housing Type |
N/A Robust Housing with Aluminum Front |
Luminance |
N/A 500 cd/m² |
Horizontal Viewing Angle |
N/A ±70 º |
Vertical Viewing Angle |
N/A ±60 º |
Contrast Ratio |
N/A 600:1 |
Storage Temperature Range |
N/A -30 to 80 ºC |
Supply Voltage |
N/A 9 to 32 V |
European Conformity (CE) Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10 |
Electromagnetic Compatibility (EMC) |
N/A EN 13309 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Electrical |
N/A ISO 16750-2 ISO 7637-3 |
Ingress Protection (IP) Class |
N/A ISO 20653 IP6k5 |
Climatic |
N/A ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
Equipment Options |
N/A Optically Bonded, RAM Memory: 512 MB, Flash Memory: 1 GB |
Communication Profile |
N/A CODESYS Run-Time System |
Weight |
N/A 2.53 lb |
Dimensions
Display Diagonal Size |
N/A 7.0 in. (17.8 cm) 16:9 Aspect Ratio |
Width |
N/A 235 mm |
Depth |
N/A 52.7 mm |
Height |
N/A 135 mm |
System Components
System Components |
N/A
|
Interface
Interface |
N/A
|