
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Vision 305s is a robust, 5.0" touchscreen display with a built-in controller. Besides several communication interfaces, the display is equipped with an ambient light sensor, a multi-color LED and an integrated loudspeaker. The Vision 305s display is optically bonded for perfect sunlight readability. The housing is sealed and the device can withstand extreme temperatures, as well as shocks and vibrations.
Unit of Measure
Specifications
Model Code Description |
N/A VISION3 05.0-CD-R-T-0-E02110-E-000 |
Operating Temperature [Min] |
N/A -30 ºC |
Operating Temperature [Max] |
N/A 75 ºC |
Resolution |
N/A 800 (W) x 480 (H) Pixels |
Liquid Crystal Display (LCD) Type |
N/A TFT (Thin Film Transistor) Color Graphic; Optically Bonded; Capacitive Touch |
Backlight |
N/A Light Emitting Diode (LED) |
Luminance |
N/A 800 cd/m² |
Horizontal Viewing Angle |
N/A ±70 º |
Vertical Viewing Angle |
N/A ±70 º |
Contrast Ratio |
N/A 700:1 |
Storage Temperature Range |
N/A -40 to 85 ºC |
Supply Voltage |
N/A 8 to 36 V |
European Conformity (CE) Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE 10R |
Electromagnetic Compatibility (EMC) |
N/A EN 13309 EN 50498 ISO 14982 ISO 61000-6-2 ISO 61000-6-4 |
Ingress Protection (IP) Class |
N/A ISO 20653 IP6k5 |
Equipment Options |
N/A Touchscreen, Optically Bonded |
Length |
N/A 163 mm |
Depth |
N/A 40.8 mm |
Height |
N/A 99.7 mm |
Weight |
N/A 1.23 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A DISPLAYS |
Product |
N/A DISPLAYS |
System Components
System Components |
N/A
|