
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HVT 1100 is a digital camera that has been specially developed for the field-of-view extension and process monitoring in mobile machines.
The camera features a compact, rugged housing and is suited for a wide range of applications thanks to the large variance of available fields of view.
The HVT 1100 is equipped with a 1.3 MP image sensor with HDR function (typical output format: 1280 x 960 pixels). Hence, even under demanding environmental conditions (e.g. twilight or backlight), the camera delivers a high-quality image.
Thanks to the Ethernet interface (100BASE-TX / Industrial Ethernet or 100BASE-T1 / BroadR-Reach), the camera can be easily integrated into modern machine architectures. The power supply can be provided by a 12 V or 24 V on-board system.
An extensive software library is available for configuration of the camera. The HVT 1100 is compatible with the most current generation displays and HMIs with Ethernet and / or BroadR-Reach interface among others.
The camera features a compact, rugged housing and is suited for a wide range of applications thanks to the large variance of available fields of view.
The HVT 1100 is equipped with a 1.3 MP image sensor with HDR function (typical output format: 1280 x 960 pixels). Hence, even under demanding environmental conditions (e.g. twilight or backlight), the camera delivers a high-quality image.
Thanks to the Ethernet interface (100BASE-TX / Industrial Ethernet or 100BASE-T1 / BroadR-Reach), the camera can be easily integrated into modern machine architectures. The power supply can be provided by a 12 V or 24 V on-board system.
An extensive software library is available for configuration of the camera. The HVT 1100 is compatible with the most current generation displays and HMIs with Ethernet and / or BroadR-Reach interface among others.
Unit of Measure
Specifications
Model Code Description |
N/A HVT 11RA-F52-2-6D6A-000 |
Features |
N/A
|
Horizontal field of view |
N/A 180° |
Image Sensor |
N/A
Automotive CMOS colour sensor
|
Resolution |
N/A
Among others:
|
Band Width |
N/A 4 to 85 Mbit/s |
Image Rate |
N/A 30 fps (factory settings) |
Dynamic Range |
N/A HDR (factory settings) |
3A functions |
N/A Aktiv (factory settings) |
Transmisssion Standard |
N/A 100Base-TX (Fast-Ethernet, 100 Mbit/s) |
Protocol for video transmission |
N/A UDP / RTP (factory settings) or AVB |
Configuration standard acc. to ISO 17215 (VCIC / SOME/IP) |
N/A
Among others:
|
Image compression |
N/A Choice between MJPEG or h.264 |
Electrical connection for data transmission |
N/A M12 D-coded, connector plug |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Storage Temperature Range |
N/A -40 to 85 ºC |
Vibration resistance acc. to ISO 16750-3 |
N/A 58.5 m/s² r.m.s. |
Shock resistance acc. to DIN EN 60068-2-27 |
N/A 32 g / 18 ms |
UV resistance acc. to ISO 4892-2, Method A |
N/A Standard |
Corrosion resistance acc. to IEC 60068-2-52 |
N/A Standard |
Electromagnetic Compatibility (EMC) |
N/A DIN EN ISO 14982-1 |
European Conformity (CE) Mark |
N/A Standard |
E1 approval |
N/A Standard |
UKCA marking |
N/A Standard |
Degree of Protection |
N/A IP 67, IP 6K9K |
Electrical connection for supply voltage |
N/A M12 A-coded, connector plug |
Supply Voltage |
N/A 7 to 32 V |
Power Consumption |
N/A
< 1 W (heating off) < 7 W (heating on) |
Length |
N/A 61 mm |
Width |
N/A 49 mm |
Height |
N/A 49 mm |
Weight |
N/A 0.33 lb |